IESNA:LM-63-2002
[TEST]P1295399
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3DLD1H_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 3500K CCT AND, 90CRI , E3DLD1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]612
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
704 704.8 702.4 697.8 690.8 682.3 671.4 659.8 645.8 631.1
616.4 573.7 529.5 485.3 441.9 397.7 355.9 314 272.1 231
193.1 160.5 131 103.9 79.1 59.7 45 33.3 27.1 24
20.9 18.6 16.3 14 12.4 10.1 8.5 7 5.4 3.9
2.3 0.8 0
